text.skipToContent text.skipToNavigation

Catalog No. : EH-1321-A-SSB

Description:  BOLTED TEE PIPE TO FLAT

UPC: 783786319305

Aluminum EHV Bolted Substation Tee Connector - Cable to Pad - Straight - 500kV Maximum (using Hardware Shields, sold separately) - 1000-1272 AAC 795 (30/19), 874.5, 900 (54/7), 954-1113 ACSR to 4X4 inch, 4-hole Pad, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac