Catalog No. : EH-1293-A-SSB
Description: ALUM BOLTED TERMINAL AGL-CF
UPC: 783786718375
Aluminum Bolted Terminal, Cable to Flat - Type AGL-CF, Cable 3000 AAC, 4 X 4 inch 4 Hole Nema Flat, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |