Catalog No. : EH-1292-B-90-SSB
Description: EHV BOLTED TERMINALS
UPC: 783786856046
Aluminum EHV Bolted Substation Terminal - Cable to Pad - 90 Degree - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1700-2000 AAC 1510.5 (54/19), 1590-1780 ACSR to 4X4 inch, 4-hole Pad, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |