text.skipToContent text.skipToNavigation

Catalog No. : EH-1292-B

Description:  ALUM BOLTED TERMINAL AGL-CF

UPC: 783786718344

Aluminum Bolted Terminal, Cable to Flat - Type AGL-CF, Cable 2000 AAC 1590-1780 ACSR, 4 X 4 inch 4 Hole Nema Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant