text.skipToContent text.skipToNavigation

Catalog No. : EH-1290-B-90

Description:  SUBSTATION CONNECTOR

UPC: 783786032112

Aluminum EHV Bolted Substation Terminal - Cable to Pad - 90 Degree Bend - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 874.5-954 AAC 715.5 (30/19), 795 (45/7,54/7,24/7,26/7), 900 (45/7) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant