text.skipToContent text.skipToNavigation

Catalog No. : EH-1277-SSB

Description:  AL Bus Support 7 inch, 5 inch Pipe

UPC: 783786949533

Aluminum EHV Bolted Bus Support, 7 inch, 5 inch SPS Pipe. Over 1000 Volts, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut Clamping Hardware and Galvanized Mounting Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac