text.skipToContent text.skipToNavigation

Catalog No. : EH-1277-E12-SSB

Description:  BOLTED EXPANSION BUSS SUPPORT

UPC: 783786319282

Aluminum Bolted Expansion Bus Support, Pipe to Insulator. Over 1000 Volts. SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut. EHV 5 inch SPS Pipe size. 7 inch Bolt Circle (Insulator).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac