text.skipToContent text.skipToNavigation

Catalog No. : EH-1264

Description:  ALUM BOLTED BUS SUPPORT AVXA-CF

UPC: 783786718245

Aluminum Bolted Bus Support, Cable to Insulator - Type AVXA-CF, 5 inch Bolt Circle, Cable Range 1600-2000 AAC 1510-1780 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant