text.skipToContent text.skipToNavigation

Catalog No. : EH-1263

Description:  ALUM BOLTED BUS SUPPORT AVXA-CF

UPC: 783786718221

Aluminum Bolted Bus Support, Cable to Insulator - Type AVXA-CF, 5 inch Bolt Circle, Cable Range 715-1258 AAC 636-1033 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac