Catalog No. : EH-1253
Description: ALUM BULTED EXP BUS SUPPORT AFS-CF
UPC: 783786718214
Aluminum Bolted Expansion Bus Support, Pipe to Insulator - Type AFS-CF, (345kV Nominal System Voltage), 5 inch Bolt Circle, SPS 5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |