text.skipToContent text.skipToNavigation

Catalog No. : EH-1252-EH

Description:  BOLTED EXPANSION BUS SUPPORT

UPC: 783786323623

Aluminum EHV Bolted Substation Bus Support - Pipe to Bolt Circle - Expansion Style - 345 KV - 345kV Maximum - 4 inch NPS Pipe to 5 inch Bolt Circle, EH - Schedule 80 Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant