Catalog No. : EH-1239
Description: CONN STUD 3-12 STUD TO 4 HOLE NEMA
UPC: 783786463404
Aluminum EHV Bolted Substation Stud Connector - Stud to Pipe - Straight - 500kV Maximum (using Hardware Shields, sold separately) - 3 inch-12 Stud to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |