Catalog No. : EH-1237-BZTP-HWS
Description: TP BRZ BOLTED STUD CONNECTR AVIE-CF
UPC: 783786718160
Tin Plated Bronze Bolted Stud Connector, Stud to Flat - Type AVIE-CF, Stud 2-12, with Hardware Shield
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |