text.skipToContent text.skipToNavigation

Catalog No. : EH-1236-BZTP

Description:  TP BRZ BOLTED STUD CONNECTR AVIE-CF

UPC: 783786718139

Tin Plated Bronze Bolted Stud Connector, Stud to Flat - Type AVIE-CF, Stud 1 1/8-12
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant