text.skipToContent text.skipToNavigation

Catalog No. : EH-1193

Description:  ALUM BOLTED TEE CONNECTOR AVAA-CF

UPC: 783786718078

Aluminum Bolted Tee Connector, Pipe Run to Flat Tap - Type AVAA-CF, SPS 3-1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant