text.skipToContent text.skipToNavigation

Catalog No. : EH-1186

Description:  PAD SHIELD, EHV 4X6 INCH

UPC: 783786718047

Extra High Voltage - Pad Shield, 4 inch x 6 inch x 1-1/2 inch thick, 6-Holes (2 Rows of 3 Holes). Holes on 1-3/4 inch Centers, 9/16 inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant