Catalog No. : EH-1183
Description: AL EHV Bus Support 5 in Pipe-7BC
UPC: 783786718030
Aluminum EHV Bolted Substation Bus Support - Pipe to Bolt Circle - Double Ring - Rigid or Slip Fit - 500kV Maximum - 5 inch NPS Pipe to 7 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |