Catalog No. : EH-1175-SSB
Description: 5 IN. HORIZ. BUS SUPPORT
UPC: 783786856060
Aluminum EHV Bolted Substation Bus Support - Pipe to Bolt Circle - Double Ring - Rigid or Slip Fit - 500kV Maximum - 5 inch NPS Pipe to 5 inch Bolt Circle, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut, Greater than 1000 Volts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |