Catalog No. : EH-1164
Description: ALUMINUM BOLTED GROUND STUD
UPC: 783786717958
Aluminum Bolted Ground Stud - Type AP-CF, SPS 3-1/2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |