Catalog No. : EH-1132
Description: AL EHV Tee Conn 15 Deg 2-1/2-2inVee
UPC: 783786717941
Aluminum EHV Bolted Substation Tee Connector - Pipe to 2 Pipes - Vee Style - 15 Degree - 500kV Maximum - 2-1/2 inch NPS Pipe to 2 inch NPS Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |