Catalog No. : EH-1104
Description: BOLTED TEE CONN PIPE TO PIPE 15 DEG
UPC: 783786323647
Aluminum EHV Bolted Substation Tee Connector - Pipe to Pipe - 15 Degree - 500kV Maximum - 3-1/2 inch NPS Pipe to 3 inch NPS Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |