text.skipToContent text.skipToNavigation

Catalog No. : EH-1097

Description:  AL EHV Tee Conn 15 Deg 2-1/2 - 2in

UPC: 783786717927

Aluminum EHV Bolted Substation Tee Connector - Pipe to Pipe - 15 Degree - 500kV Maximum - 2-1/2 inch NPS Pipe to 2 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac