text.skipToContent text.skipToNavigation

Catalog No. : EH-1088

Description:  ALUMINUM TEE COONECTOR

UPC: 783786854172

Aluminum EHV Bolted Substation Tee Connector - Pipe to Pipe - Straight - 500kV Maximum - 6 inch NPS Pipe to 6 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac