text.skipToContent text.skipToNavigation

Catalog No. : EH-1081-SSB

Description:  BOLTED TEE CONNECTOR PIPE TO PIPE

UPC: 783786319268

Aluminum EHV Bolted Substation Tee Connector - Pipe to Pipe - Straight - 500kV Maximum - 5 inch NPS Pipe to 5 inch NPS Pipe, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac