text.skipToContent text.skipToNavigation

Catalog No. : EH-1019

Description:  BOLTED COUPLER AVLA-CF PIPE TO PIPE

UPC: 783786717873

Aluminum Bolted Coupler - Pipe to Pipe, Type AVLA-CF, SPS 3-1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac