Catalog No. : EH-1010
Description: BOLTED COUPLER AVLA-CF PIPE TO PIPE
UPC: 783786717859
Aluminum Bolted Coupler - Pipe to Pipe, Type AVLA-CF, SPS 2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |