text.skipToContent text.skipToNavigation

Catalog No. : EH-1006-HWS

Description:  AL EHV Term 6in Pipe-4X4 Pad HWS

UPC: 783786717835

Aluminum EHV Bolted Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 500kV Maximum (using one Hardware Shield) - 6 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac