text.skipToContent text.skipToNavigation

Catalog No. : EH-1006

Description:  TERMINAL ALUM BOLTED 6IN SPS PIPE

UPC: 783786067329

Aluminum EHV Bolted Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 6 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant