Catalog No. : EH-1002
Description: BOLT.TERM.3INCH PIPE TO 4X4 PAD EHV
UPC: 783786804948
Aluminum EHV Bolted Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 3 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |