text.skipToContent text.skipToNavigation

Catalog No. : EH-1000

Description:  BOLTED TERMINAL AVP-CT-CF 4HOLE

UPC: 783786717781

Aluminum Bolted Terminal - Pipe to Flat, Type AVP-CT-CF, SPS 2, 4 X 4 inch 4 Hole Nema Flat, includes (4 each Aluminum) Bolts 1/2-13 x 1.75 inch, Lock Washers and Nuts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant