Catalog No. : EFR9WH-LIC
Description: WHT REMOTE TRIM 12V5W_LED
UPC: 782683460271
Remote Unit, Head Style: concave (egress/regress), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Voltage DC: 12V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Contemporary, enduring designs
- Wide beam MR16 light source
- Will blend in with regular decorative recessed fixtures
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.