text.skipToContent text.skipToNavigation

Catalog No. : EFR9WH-LGC

Description:  WHITE REMOTE TRIM 12V4W LED

UPC: 782683516565

Remote Unit, Head Style: concave (egress/regress), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting