text.skipToContent text.skipToNavigation

Catalog No. : EFR8RWH-LVC

Description:  RCSD REMOTE WHITE TRIM 120V4W-LED

UPC: 782683573261

Remote Unit, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 120V, Lamp Wattage: 4W, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting