Catalog No. : EFR8RWH-LICPM
Description: REMOTE FIXTURE WH 12V5W-LED PENDANT MT
UPC: 782683560087
Remote Unit, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, complete with pendant mount backbox, Voltage DC: 12V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.