Catalog No. : EFR8RBN-LLC
Description: RCSD REMOTE BR.NICKEL TRIM 24V4W
UPC: 782683573353
Remote Unit, Head Style: concave (tilting round rear load), Colour: brushed nickel, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Voltage DC: 24V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.