Catalog No. : EFR8RBN-LAC
Description: RCSD REMOTE BR.NICKEL TRIM 6V4W-LED
UPC: 782683500557
Remote Unit, Head Style: concave (tilting round rear load), Colour: brushed nickel, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Voltage DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Contemporary, enduring designs
- Wide beam MR16 light source
- Will blend in with regular decorative recessed fixtures
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.