text.skipToContent text.skipToNavigation

Catalog No. : EF9M-LL

Description:  SINGLE HEAD MR16 24V4W-LED

UPC: 782683393906

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Variable light patterns using adjustable lens
  • 300° rotation

Descriptors

Category

Emergency Lighting