text.skipToContent text.skipToNavigation

Catalog No. : EF9M-LI

Description:  PLASTIC REMOTE SNG 12V5W-LED MR16

UPC: 782683429483

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: factory white, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Variable light patterns using adjustable lens
  • 300° rotation

Descriptors

Category

Emergency Lighting