text.skipToContent text.skipToNavigation

Catalog No. : EF9M-B-LG

Description:  SINGLE HEAD MR16-LED 12V4W BLK

UPC: 782683365828

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: black, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Variable light patterns using adjustable lens
  • 300° rotation

Descriptors

Category

Emergency Lighting