text.skipToContent text.skipToNavigation

Catalog No. : EF9M-B-LA

Description:  PLASTIC REMOTE SNG BLK 6V4W-LED

UPC: 782683492074

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: black, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Variable light patterns using adjustable lens
  • 300° rotation

Descriptors

Category

Emergency Lighting