text.skipToContent text.skipToNavigation

Catalog No. : EF9DM-B-LJ

Description:  PLASTIC EM REMOTE DBL 12V6W-LED BK

UPC: 782683490872

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: black, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Variable light patterns using adjustable lens
  • 300° rotation

Descriptors

Category

Emergency Lighting