text.skipToContent text.skipToNavigation

Catalog No. : EF41M-G-LJ

Description:  REMOTE EM FIXT C1D2 SNG 12V6W-LED

UPC: 782683477347

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: grey, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quality illumination requires fewer fixtures
  • Extreme operational temperature range: -40ºC to +40ºC
  • Fully gasketed die-cast aluminum back plate

Descriptors

Category

Emergency Lighting