text.skipToContent text.skipToNavigation

Catalog No. : EF41DM-G-LL

Description:  REMOTE EM FIXT C1D2 DBL 24V4W-LED

UPC: 782683475091

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: grey, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quality illumination requires fewer fixtures
  • Extreme operational temperature range: -40ºC to +40ºC
  • Fully gasketed die-cast aluminum back plate

Descriptors

Category

Emergency Lighting