Catalog No. : EF40PDM-LJT
Description: PLST RMT LOW PROF. DBL 12V6W-LED,TP
UPC: 782683482761
Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, Voltage DC: 12V, Head Style: shielded, tamper-proof screws
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Quality illumination requires fewer fixtures
- Easy lamp replacement
- Modern design will blend into surroundings
- For indoor use only
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.