text.skipToContent text.skipToNavigation

Catalog No. : EF40PDM-B-LI

Description:  PLST REM LOW PROFILE DBL 12V5W-LED

UPC: 782683568175

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: black, Voltage DC: 12V, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting