text.skipToContent text.skipToNavigation

Catalog No. : EF40MLWT

Description:  REMOTE LOW PROFILE 12V4W-LED

UPC: 787321168120

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 120V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 120V, Head Style: shielded, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting