text.skipToContent text.skipToNavigation

Catalog No. : EF40M-G-LL

Description:  REMOTE LOW PROFILE 24V4W-LED

UPC: 782683568472

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: grey, Voltage DC: 12V, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting