text.skipToContent text.skipToNavigation

Catalog No. : EF40M-B-LJ

Description:  REMOTE LOW PROFILE 12V6W BLK

UPC: 787321173810

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: black, Voltage DC: 12V, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting