text.skipToContent text.skipToNavigation

Catalog No. : EF40DM-B-LG

Description:  REMOTE LOW PROFILE 12V4W-LED BLACK

UPC: 782683417756

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: black, Voltage DC: 12V, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting