text.skipToContent text.skipToNavigation

Catalog No. : EF39PM-LB

Description:  REMOTE NEMA4X-P SNG 6V5WLED

UPC: 787321155007

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Colour: factory white, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting